IESNA:LM-63-2002
[TEST]P1344263
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R20W2N902750DE010 E3CA301MW_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R20 optic, 5000K CCT AND, 90CRI , E3CA301MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]850
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
29.3 44 67.1 110.3 209 575.3 1327.9 2601.9 3898.9 4345.4
4744.1 5020.2 5325.6 5584.7 5752.8 5927.8 6028.1 6059.7 6001.1 5873.1
5704.2 5450.5 5193.7 4897.6 4610.7 4194.3 3704.6 3127 2637.3 1382.7
593.8 150.4 64.8 23.9 7.7 1.5 0.8 0.8 0.8 0.8
0.8 0.8 0 0 0 0 0 0 0
29.3 44 68.6 109.5 213.6 600 1388.8 2552.5 3855 4330.8
4656.2 4980.1 5274.7 5505.3 5709.6 5848.4 5941.7 5951 5890.1 5779
5611.7 5397.3 5126.6 4857.5 4549 4100.2 3660.7 3126.2 2546.3 1375
597.6 144.2 63.2 24.7 7.7 1.5 0.8 0.8 0.8 0.8
0.8 0 0 0 0 0 0 0 0
29.3 43.2 67.9 108 209.8 561.4 1311 2510.1 3758.6 4172.7
4571.4 4899.9 5157.5 5366.4 5531.5 5673.4 5743.5 5757.4 5706.5 5601.6
5437.4 5240.7 5017.1 4685.5 4353.1 3960.6 3467.1 2941.2 2432.2 1307.9
551.4 142.7 61.7 25.4 7.7 2.3 0.8 0.8 0.8 0.8
0.8 0.8 0 0 0 0 0 0 0
29.3 43.2 67.9 108.7 209 542.9 1316.4 2438.4 3602 4076.3
4428.7 4738.7 4969.3 5163.6 5310.9 5419.7 5476.7 5486 5442 5336.4
5197.6 5011.7 4766.5 4485 4141.1 3737 3241.9 2778.5 2227.9 1154.4
528.2 148.1 61.7 24.7 8.5 2.3 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0 0 0 0 0 0
29.3 42.4 67.1 106.4 195.1 532.1 1251.6 2306.5 3433.9 3817.2
4171.2 4482.7 4711 4881.4 5008.6 5091.9 5145.9 5159 5117.4 5024.8
4880.6 4694.8 4425.6 4142.6 3808.7 3348.3 2920.4 2463.8 1986.5 1019.5
475.8 148.1 57.8 24.7 8.5 2.3 0.8 0.8 0.8 0.8
0.8 0.8 0 0 0 0 0 0 0
29.3 43.2 67.9 104.9 194.3 490.5 1132.8 2132.2 3175.6 3570.4
3902.8 4167.3 4399.4 4559.8 4677 4753.4 4795.8 4798.9 4760.3 4670.1
4522.8 4312.3 4043.9 3752.4 3386.9 2989 2579.5 2156.9 1725.8 866
411.8 143.4 55.5 23.9 9.3 2.3 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0 0 0 0 0 0
29.3 41.6 66.3 103.3 185.1 472.7 1028.7 1907.8 2908.8 3262.7
3560.4 3806.4 3987.6 4145.7 4254.4 4316.1 4351.6 4346.2 4296.1 4182.7
4027.7 3819.5 3548.1 3259.7 2900.3 2544.8 2139.9 1760.5 1378.8 688.6
347.8 128.8 51.7 23.9 9.3 2.3 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0 0 0 0 0 0
29.3 42.4 64.8 102.6 172 427.2 939.3 1680.3 2567.2 2897.2
3175.6 3403.9 3588.2 3706.9 3797.9 3841.9 3855.8 3835.7 3769.4 3660.7
3491 3288.2 3008.3 2736 2408.3 2088.3 1752.8 1422.8 1113.5 573.7
290 121.1 47 23.1 9.3 2.3 0 0.8 0.8 0.8
0.8 0.8 0 0 0 0 0 0 0
29.3 42.4 63.2 97.9 160.4 383.3 833.6 1483.7 2236.3 2524.7
2771.5 2978.2 3125.5 3228 3294.4 3317.5 3312.9 3272 3199.5 3076.1
2931.1 2724.5 2472.3 2178.5 1924.8 1612.5 1330.2 1098.1 852.1 448.8
248.3 111.8 43.2 20.8 9.3 3.1 0 0.8 0.8 0.8
0.8 0.8 0.8 0 0 0 0 0 0
29.3 41.6 63.2 95.6 154.2 350.1 727.2 1277.8 1926.3 2157.7
2363.6 2509.3 2631.9 2714.5 2752.2 2753.8 2729.9 2671.3 2587.2 2474.6
2306.5 2119.9 1910.9 1678 1459.8 1223.8 1021.8 822.8 663.2 365.5
201.3 102.6 38.6 18.5 8.5 3.1 0 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0 0 0 0 0
29.3 37.8 50.1 65.5 86.4 109.5 156.5 218.2 260.6 267.6
268.4 266 259.9 253.7 243.7 231.3 216.7 199.7 184.3 166.6
148.8 133.4 118.8 104.1 88.7 71.7 54.8 42.4 33.2 20.8
12.3 6.9 3.1 1.5 0 0 0 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0
29.3 33.9 37.8 40.9 42.4 43.2 42.4 38.6 33.2 31.6
29.3 27 24.7 23.1 21.6 19.3 17.7 15.4 13.1 10.8
9.3 7.7 6.9 6.2 4.6 3.9 3.1 2.3 2.3 0.8
0 0 0 0 0.8 0.8 1.5 1.5 1.5 2.3
2.3 2.3 2.3 1.5 1.5 1.5 1.5 1.5 0
29.3 30.1 27.8 25.4 22.4 19.3 16.2 13.1 10.8 9.3
8.5 7.7 6.9 6.2 5.4 4.6 3.9 3.1 2.3 2.3
1.5 1.5 1.5 1.5 0.8 0.8 0.8 0 0 0
0.8 0.8 0.8 1.5 1.5 1.5 2.3 2.3 3.1 3.1
3.1 3.1 3.1 2.3 2.3 2.3 2.3 2.3 0
29.3 25.4 20.8 17 13.9 10 7.7 4.6 3.1 2.3
1.5 1.5 0.8 0.8 0.8 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.8 0.8 0.8 1.5 2.3 3.1 3.1 3.1
3.1 2.3 2.3 2.3 1.5 1.5 1.5 1.5 0
29.3 21.6 17 12.3 9.3 6.2 3.1 0.8 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.8 0.8 1.5 2.3 2.3 3.1 3.1 3.1
3.1 3.1 2.3 1.5 1.5 0.8 0.8 0.8 0
29.3 20.8 15.4 10.8 6.9 3.9 0.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.8 0.8 1.5 2.3 3.1 3.1 3.9 3.9 3.9 3.9
3.9 3.1 3.1 2.3 2.3 1.5 0.8 0 0
29.3 20 14.7 10 6.9 3.9 0.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.8 1.5 2.3 2.3 3.1 3.9 3.9 4.6 4.6 4.6
3.9 3.9 3.1 2.3 2.3 1.5 0.8 0.8 0
